IESNA:LM-63-2002
[TEST]P1056063
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2551
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1280.9 1271.5 1265.8 1256.4 1244.2 1227.2 1207.4 1184.8 1159.3 1131.1
1099.9 1066 1030.2 993.4 953.9 913.3 871.9 829.4 785.1 739.9
691.8 645.6 598.5 551.4 503.3 455.2 406.2 354.4 305.4 259.2
209.2 164.9 122.5 82.9 47.1 17 0
1280.9 1286.6 1280 1265.8 1246 1222.5 1194.2 1163.1 1130.1 1093.4
1054.7 1013.2 969.9 925.6 879.4 831.3 783.3 734.2 685.2 635.3
585.3 534.4 484.5 434.5 385.5 337.4 290.3 245.1 199.8 158.3
127.2 99.9 74.5 51.8 32 15.1 0
1280.9 1275.3 1263 1239.4 1211.2 1180.1 1143.3 1102.8 1059.4 1012.3
963.3 910.5 856.8 802.1 747.4 691.8 638.1 585.3 534.4 482.6
433.6 386.4 340.3 297.8 254.5 222.4 195.1 170.6 146.1 123.5
101.8 82 63.2 45.2 29.2 14.1 0
1280.9 1277.1 1256.4 1227.2 1193.3 1154.6 1112.2 1063.2 1008.5 952
893.5 834.2 774.8 715.4 657 600.4 543.8 491.1 442.1 395.9
350.6 306.3 274.3 248.8 222.4 197 173.4 152.7 132 112.2
93.3 76.3 58.4 42.4 27.3 12.3 0
1280.9 1279 1262.1 1232.8 1196.1 1156.5 1108.4 1055.6 1000 939.7
876.6 812.5 752.2 691.8 633.4 575.9 524.1 473.2 425.1 379.8
333.7 297.8 270.5 245.1 218.7 195.1 172.5 151.7 132 112.2
94.3 76.3 59.4 42.4 27.3 13.2 0
